The DRV8334 is an integrated smart gate driver for three-phase BLDC applications. The device provides three half-bridge gate drivers, each capable of driving high-side and low-side N-channel power MOSFETs. The DRV8334 generates the correct gate drive voltages using an integrated bootstrap diode and a GVDD charge pump. The Smart Gate Drive architecture supports configurable peak gate drive current from 0.7-mA up to 1-A source and 2-A sink. The DRV8334 can operate from a single power supply with a wide input range of 4.5 to 60-V. A trickle charge pump allows for the gate drivers to support 100% PWM duty cycle control, and provides overdrive gate drive voltage of external switches.
The DRV8334 provides low-side current sense amplifiers to support resistor based low-side current sensing. The low offset of the amplifiers enables the system to obtain precise motor current measurement.
A wide range of diagnostics and protection features integrated in the DRV8334 enable a robust motor drive system design and help eliminate the needs of external components. The highly configurable device response allows the device to be integrated seamlessly into a variety of system designs.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE (NOM) |
---|---|---|---|
DRV8334 | HTQFP (48) | 9 mm x 9 mm | 7 mm × 7 mm |