SLVSHC7 December 2023 DRV8334
PRODUCTION DATA
If at any time the voltage on the GVDD pin falls lower than the VGVDD_UV threshold voltage for longer than the tGVDD_UV_DG time, the device detects a GVDD undervoltage event. After detecting the GVDD_UV undervoltage event, the gate driver disabled, charge pump disabled and nFAULT pin is driven low. After GVDD_UV condition is cleared, the fault state remains latched and can be cleared through an SPI command.