SLVSHC7 December 2023 DRV8334
PRODUCTION DATA
If at any time the voltage across BTSx and SHx pins falls lower than the VBST_UV threshold voltage for longer than the tBST_UV_DG time, the device detects a BST undervoltage event. After detecting the BST_UV undervoltage event, the gate driver disabled and nFAULT pin is driven low. After BST_UV condition is cleared, the fault state remains latched and can be cleared through an SPI command