SLVSHC7 December 2023 DRV8334
PRODUCTION DATA
The nSLEEP pin manages the state of the DRV8334. When the nSLEEP pin is low, the device goes to a low-power sleep mode. In sleep mode, all gate drivers are disabled, sense amplifiers are disabled, all external MOSFETs are disabled, and the GVDD regulator is disabled. The tSLEEP time must elapse after a falling edge on the nSLEEP pin before the device goes to sleep mode. The device comes out of sleep mode automatically if the nSLEEP pin is pulled high. The tWAKE time must elapse before the device is ready for inputs.