SLVSE12A March 2018 – April 2019 DRV8343-Q1
PRODUCTION DATA.
IC13 Control is shown in Figure 61 and described in Table 33.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CAL_MODE | VREF_DIV | SEN_LVL_C | SEN_LVL_B | SEN_LVL_B | |||
R/W-0b | R/W-1b | R/W-11b | R/W-11b | R/W-11b |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | CAL_MODE | R/W | 0b |
0b = Amplifier calibration operates in manual mode 1b = Amplifier calibration uses internal auto calibration routine |
6 | VREF_DIV | R/W | 1b |
0b = Sense amplifier reference voltage is VREF (unidirectional mode) 1b = Sense amplifier reference voltage is VREF divided by 2 |
5-4 | SEN_LVL_C | R/W | 11b |
00b = Sense OCP 0.25 V 01b = Sense OCP 0.5 V 10b = Sense OCP 0.75 V 11b = Sense OCP 1 V |
3-2 | SEN_LVL_B | R/W | 11b |
00b = Sense OCP 0.25 V 01b = Sense OCP 0.5 V 10b = Sense OCP 0.75 V 11b = Sense OCP 1 V |
1-0 | SEN_LVL_A | R/W | 11b |
00b = Sense OCP 0.25 V 01b = Sense OCP 0.5 V 10b = Sense OCP 0.75 V 11b = Sense OCP 1 V |