SLVSE12A March 2018 – April 2019 DRV8343-Q1
PRODUCTION DATA.
IC14 Control is shown in Figure 62 and described in Table 34.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | DIS_SEN_C | DIS_SEN_B | DIS_SEN_A | CSA_CAL_C | CSA_CAL_B | CSA_CAL_A | |
R/W-00b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-6 | RSVD | R/W | 00b |
Reserved |
5 | DIS_SEN_C | R/W | 0b |
0b = Sense overcurrent fault is enabled for Phase C 1b = Sense overcurrent fault is disabled for Phase C |
4 | DIS_SEN_B | R/W | 0b |
0b = Sense overcurrent fault is enabled for Phase B 1b = Sense overcurrent fault is disabled for Phase B |
3 | DIS_SEN_A | R/W | 0b |
0b = Sense overcurrent fault is enabled for Phase A 1b = Sense overcurrent fault is disabled for Phase A |
2 | CSA_CAL_C | R/W | 0b |
0b = Normal current sense amplifier C operation 1b = Short inputs to current sense amplifier C for offset calibration (manual calibration mode) if CAL_MODE = 0b. Auto calibration mode if CAL_MODE = 1b. |
1 | CSA_CAL_B | R/W | 0b |
0b = Normal current sense amplifier B operation 1b = Short inputs to current sense amplifier B for offset calibration (manual calibration mode) if CAL_MODE = 0b. Auto calibration mode if CAL_MODE = 1b. |
0 | CSA_CAL_A | R/W | 0b |
0b = Normal current sense amplifier A operation 1b = Short inputs to current sense amplifier A for offset calibration (manual calibration mode) if CAL_MODE = 0b. Auto calibration mode if CAL_MODE = 1b. |