SLVSE12A March 2018 – April 2019 DRV8343-Q1
PRODUCTION DATA.
IC5 Control is shown in Figure 53 and described in Table 25.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
IDRIVEP_LC | IDRIVEP_HC | ||||||
R/W-1111b | R/W-1111b |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-4 | IDRIVEP_LC | R/W | 1111b |
0000b = 1.5 mA 0001b = 3.5 mA 0010b = 5 mA 0011b = 10 mA 0100b = 15 mA 0101b = 50 mA 0110b = 60 mA 0111b = 65 mA 1000b = 200 mA 1001b = 210 mA 1010b = 260 mA 1011b = 265 mA 1100b = 735 mA 1101b = 800 mA 1110b = 935 mA 1111b = 1000 mA |
3-0 | IDRIVEP_HC | R/W | 1111b |
0000b = 1.5 mA 0001b = 3.5 mA 0010b = 5 mA 0011b = 10 mA 0100b = 15 mA 0101b = 50 mA 0110b = 60 mA 0111b = 65 mA 1000b = 200 mA 1001b = 210 mA 1010b = 260 mA 1011b = 265 mA 1100b = 735 mA 1101b = 800 mA 1110b = 935 mA 1111b = 1000 mA |