SLVSE12A March 2018 – April 2019 DRV8343-Q1
PRODUCTION DATA.
IC8 control is shown in Figure 56 and described in Table 28.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VDS_LVL_LC | VDS_LVL_HC | ||||||
R/W-1001b | R/W-1001b |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-4 | VDS_LVL_LC | R/W | 1001b |
0000b = 0.06 V 0001b = 0.13 V 0010b = 0.2 V 0011b = 0.26 V 0100b = 0.31 V 0101b = 0.45 V 0110b = 0.53 V 0111b = 0.6 V 1000b = 0.68 V 1001b = 0.75 V 1010b = 0.94 V 1011b = 1.13 V 1100b = 1.3 V 1101b = 1.5 V 1110b = 1.7 V 1111b = 1.88 V |
3-0 | VDS_LVL_HC | R/W | 1001b |
0000b = 0.06 V 0001b = 0.13 V 0010b = 0.2 V 0011b = 0.26 V 0100b = 0.31 V 0101b = 0.45 V 0110b = 0.53 V 0111b = 0.6 V 1000b = 0.68 V 1001b = 0.75 V 1010b = 0.94 V 1011b = 1.13 V 1100b = 1.3 V 1101b = 1.5 V 1110b = 1.7 V 1111b = 1.88 V |