SLVSE12A March 2018 – April 2019 DRV8343-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
GATE DRIVER | ||||
VVM | Power supply voltage (VM) Continuous (3) | 5.5 | 50 | V |
Power supply voltage (VM) Transient over voltage (2) | 5.5 | 60 | V | |
VI | Input voltage (CAL, ENABLE, GAIN, IDRIVE, INHx, INLx, MODE, nSCS, SCLK, SDI, VDS, VSDO, nDIAG) | 0 | 5.5 | V |
fPWM | Applied PWM signal (INHx, INLx) | 0 | 200(1) | kHz |
IGATE_HS | High-side average gate-drive current (GHx) | 0 | 25(1) | mA |
IGATE_LS | Low-side average gate-drive current (GLx) | 0 | 25(1) | mA |
IDVDD | External load current (DVDD) | 0 | 30(1) | mA |
VVREF | Reference voltage input (VREF) | 3 | 5.5 | V |
VSDO | Push-pull voltage (SDO) | 3 | 5.5 | V |
VOD | Open drain pullup voltage (nFAULT) | 0 | 5.5 | V |
TA | Operating ambient temperature | –40 | 125 | °C |