SLVSE12A March 2018 – April 2019 DRV8343-Q1
PRODUCTION DATA.
If the die temperature exceeds the trip point of the thermal warning (TOTW), the OTW bit is set in the registers of SPI devices. The device performs no additional action and continues to function. When the die temperature falls lower than the hysteresis point of the thermal warning, the OTW bit clears automatically. The OTW bit can also be configured to report on the nFAULT pin by setting the OTW_REP bit to 1 through the SPI registers. OTW is not available in the H/W device.