SLVSDY6A August 2018 – June 2019 DRV8350 , DRV8350R , DRV8353 , DRV8353R
PRODUCTION DATA.
Use Equation 15 and Equation 16 to calculate the value of IDRIVEP1 and IDRIVEP2 (respectively) for a gate to drain charge of 13 nC and a rise time from 100 to 300 ns.
Select a value for IDRIVEP that is between 43 mA and 130 mA. For this example, the value of IDRIVEP was selected as 100-mA source.
Use Equation 17 and Equation 18 to calculate the value of IDRIVEN1 and IDRIVEN2 (respectively) for a gate to drain charge of 13 nC and a fall time from 50 to 150 ns.
Select a value for IDRIVEN that is between 87 mA and 260 mA. For this example, the value of IDRIVEN was selected as 200-mA sink.