SLVSDY6A August 2018 – June 2019 DRV8350 , DRV8350R , DRV8353 , DRV8353R
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
GATE DRIVER | ||||
VVM | Gate driver power supply voltage (VM) | 9 | 75 | V |
VVDRAIN | Charge pump reference and drain voltage sense (VDRAIN) | 7 | 100 | V |
VI | Input voltage (ENABLE, GAIN, IDRIVE, INHx, INLx, MODE, nSCS, SCLK, SDI, VDS) | 0 | 5.5 | V |
fPWM | Applied PWM signal (INHx, INLx) | 0 | 200(1) | kHz |
tSH | Switch-node slew rate range (SHx) | 0 | 2 | V/ns |
IGATE_HS | High-side average gate-drive current (GHx) | 0 | 25(1) | mA |
IGATE_LS | Low-side average gate-drive current (GLx) | 0 | 25(1) | mA |
IDVDD | External load current (DVDD) | 0 | 10(1) | mA |
VVREF | Reference voltage input (VREF) | 3 | 5.5 | V |
ISO | Shunt amplifier output current (SOx) | 0 | 5 | mA |
VOD | Open drain pullup voltage (nFAULT, SDO) | 0 | 5.5 | V |
IOD | Open drain output current (nFAULT, SDO) | 0 | 5 | mA |
BUCK REGULATOR | ||||
VVIN | Power supply voltage (VIN) | 6 | 95 | V |
DRV835x | ||||
TA | Operating ambient temperature | –40 | 125 | °C |
TJ | Operating junction temperature | –40 | 150 | °C |