SLVSDY6A August 2018 – June 2019 DRV8350 , DRV8350R , DRV8353 , DRV8353R
PRODUCTION DATA.
Table 21 lists the recommended values of the external components for the gate driver. Table 22 lists the recommended values of the external components for the buck regulator.
COMPONENTS | PIN 1 | PIN 2 | RECOMMENDED |
---|---|---|---|
CVM1 | VM | GND | X5R or X7R, 0.1-µF, VM-rated capacitor |
CVM2 | VM | GND | ≥ 10 µF, VM-rated capacitor |
CVCP | VCP | VM | X5R or X7R, 1-µF, 16-V capacitor |
CVGLS | VGLS | GND | X5R or X7R, 1-µF, 16-V capacitor |
CSW | CPH | CPL | X5R or X7R, 47-nF, VDRAIN-rated capacitor |
CDVDD | DVDD | DGND | X5R or X7R, 1-µF, 6.3-V capacitor |
RnFAULT | VCC(1) | nFAULT | Pullup resistor |
RSDO | VCC(1) | SDO | Pullup resistor |
RIDRIVE | IDRIVE | GND or DVDD | DRV835x hardware interface |
RVDS | VDS | GND or DVDD | DRV835x hardware interface |
RMODE | MODE | GND or DVDD | DRV835x hardware interface |
RGAIN | GAIN | GND or DVDD | DRV835x hardware interface |
CVREF | VREF | GND or DGND | Optional capacitor rated for VREF |
RASENSE | SPA | SNA and GND | Sense shunt resistor |
RBSENSE | SPB | SNB and GND | Sense shunt resistor |
RCSENSE | SPC | SNC and GND | Sense shunt resistor |
COMPONENT | PIN 1 | PIN 2 | RECOMMENDED |
---|---|---|---|
CIN (2) | VIN | GND | X5R or X7R, VIN-rated capacitor |
CBST(2) | BST | SW | X5R or X7R, 0.01-µF, 16-V rated capacitor |
CVCC(2) | VCC | GND | X5R or X7R, 0.47-µF, 16-V rated capacitor |
DSW(2) | SW | GND | Schottky diode |
LSW(2) | SW | OUT(1) | Output filter inductor |
COUT (2) | OUT(1) | GND | X5R or X7R, OUT-rated capacitor |
ROUT(2) | OUT(1) | GND | Output ripple resistor |
RFB1(2) | OUT(1) | FB | Resistor divider to set buck output voltage |
RFB2(2) | FB | GND |