SLVSFV1B August 2018 – August 2021 DRV8350F , DRV8353F
PRODUCTION DATA
The IDRIVE component implements adjustable gate-drive current to control the MOSFET VDS slew rates. The MOSFET VDS slew rates are a critical factor for optimizing radiated emissions, energy and duration of diode recovery spikes, dV/dt gate turnon leading to shoot-through, and switching voltage transients related to parasitics in the external half-bridge. IDRIVE operates on the principal that the MOSFET VDS slew rates are predominately determined by the rate of gate charge (or gate current) delivered during the MOSFET QGD or Miller charging region. By allowing the gate driver to adjust the gate current, it can effectively control the slew rate of the external power MOSFETs.
IDRIVE allows the DRV835xF family of devices to dynamically switch between gate drive currents either through a register setting on SPI devices or the IDRIVE pin on hardware interface devices. The SPI devices provide 16 IDRIVE settings ranging between 50-mA to 1-A source and 100-mA to 2-A sink. Hardware interface devices provides 7 IDRIVE settings between the same ranges. The gate drive current setting is delivered to the gate during the turnon and turnoff of the external power MOSFET for the tDRIVE duration. After the MOSFET turnon or turnoff, the gate driver switches to a smaller hold IHOLD current to improve the gate driver efficiency. Additional details on the IDRIVE settings are described in the Section 8.6 section for the SPI devices and in the Section 8.3.3 section for the hardware interface devices.