SLVSFO2 July 2020 – MONTH DRV8353M
PRODUCTION DATA
If the die temperature exceeds the trip point of the thermal warning (TOTW), the OTW bit is set in the registers of SPI devices. The device does no additional action and continues to function. When the die temperature falls below the hysteresis point of the thermal warning, the OTW bit clears automatically. The OTW bit can also be configured to report on the nFAULT pin and FAULT bit by setting the OTW_REP bit to 1 through the SPI registers.