SLVSFO2 July 2020 – MONTH DRV8353M
PRODUCTION DATA
The status registers are used to reporting warning and fault conditions. The status registers are read-only registers
Complex bit access types are encoded to fit into small table cells. Table 13-10 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Reset or Default Value | ||
-n | Value after reset or the default value |