SLVSFO2 July 2020 – MONTH DRV8353M
PRODUCTION DATA
The DRV8353M family of devices are designed to operate from an input voltage supply (VM) range between 9 V and 75 V. A 0.1-µF ceramic capacitor rated for VM must be placed as near to the device as possible. In addition, a bulk capacitor must be included on the VM pin but can be shared with the bulk bypass capacitance for the external power MOSFETs. Additional bulk capacitance is required to bypass the external half-bridge MOSFETs and should be sized according to the application requirements.