Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
DRV8376Three-Phase Integrated FET Motor Driver
1 Features
- Three-phase BLDC motor driver
- Supports 48V systems
- Supports up to 100kHz PWM frequency
- Active Demagnetization to reduce power losses
- Cycle-by-cycle current limit to limit phase current
- 4.5V to 65V operating voltage (70V abs max)
- High output current capability: 4.5A Peak
- Low MOSFET on-state resistance
- 400mΩ RDS(ON) (HS + LS) at TA = 25°C
- Reduced switching loss with 1.1V/ns slew rate and reverse recovery loss minimization technique
- Adjustable slew rate options
- Low audible noise and ease of motor control with ultra-low dead time < 200ns, and propagation delay < 100ns
- Low-power sleep mode
- 1.5µA typical at VVM = 24V,
TA = 25°C
- Multiple control interface options
- 6x PWM control interface
- 3x PWM control interface
- Does not require external current sense resistors, built-in current sensing
- Flexible device configuration options
- DRV8376S: 5MHz 16-bit SPI for device
configuration and fault status
- DRV8376H: Hardware pin-based configuration
- Supports 1.8V, 3.3V, and 5V logic inputs
- Built-in 3.3V (5%), 30mA LDO regulator
- Built-in 5V (5%), 30mA LDO regulator
- Integrated protection features
- Supply under voltage
lockout (UVLO)
- Charge pump under voltage
(CPUV)
- Overcurrent protection
(OCP)
- Thermal warning and
shutdown (OTW/OTSD)
- Fault condition
indication pin (nFAULT)
- Optional fault
diagnostics over SPI