SLVSHD4 October 2024 DRV8376
ADVANCE INFORMATION
DEVICE | PACKAGES | INTERFACE |
---|---|---|
DRV8376S | 28-pin VQFN (6x5mm) | SPI |
DRV8376H | Hardware |
Parameters | DRV8376S (SPI variant) | DRV8376H (Hardware variant) |
---|---|---|
PWM mode settings | PWM_MODE (4 settings) | MODE_SR pin (4 settings) |
Slew rate settings | SLEW_RATE (4 settings) | SLEW pin (4 settings) |
CSA gain settings | CSA_GAIN (4 settings) | GAIN pin (4 settings) |
SDO pin configuration: mode, voltage | SDO_ODEN (2 settings), SDO_VSEL (2 settings), SDO_MD (2 settings) | |
Current Limit configuration: Mode, reporting on nFAULT, Blanking time, 100% duty PWM frequency | ILIMFLT_MODE (2 settings), ILIM_MODE (2 settings), ILIM_BLANK_SEL (4 settings), PWM_100_FREQ_SEL (4 settings) | Current limit reporting on nFAULT is enabled, fixed to coast mode, blanking time set to 5.5μs for slew rate of 50 and 1.8μs for all other slew rates, the 100% duty input PWM cycle is fixed to 20kHz |
Over voltage protection mode | OVP_MODE (2 settings), OVP_SEL (2 settings) | Over voltage protection is disabled |
OCP configuration: Mode, level, deglitch | OCP_MODE (4 settings) , OCP_LVL (2 settings) ,OCP_DEG (4 settings) and OCP_RETRY (2 settings) | Enabled with automatic retry mode, level is fixed to 4.5A with 1.25μs deglitch time, 5ms retry time |
Active demagnetization: Enable, comparator threshold, comparator mask time, behaviour during fault | EN_ASR (2 settings), EN_AAR (2 settings), AD_COMP_TH (2 settings) | MODE_SR (2 settings), active demag comparator threshold set to 100mA, comparator mask time set to 5.5μs for slew rate of 50 and 1.8μs for all other slew rates. ADMAG_TMARGIN set to 1.6μs, active demag is disabled during OCP. |
Over temperature warning | OTW_MODE (2 settings) | Reported on nFAULT |