SLVSHD4 October 2024 DRV8376
ADVANCE INFORMATION
Hardware interface devices convert the four SPI pins into four resistor-configurable inputs which are GAIN, SLEW, MODE_SR, and OCP.
The hardware interface lets the application designer to configure the most common device by tying the pin logic high or logic low, or with a simple pullup or pulldown resistor. This removes the requirement for an SPI bus from the external controller. General fault information can still be obtained through the nFAULT pin.
For more information on the hardware interface, see the Section 7.3.9 section.