SLVSHD4 October 2024 DRV8376
ADVANCE INFORMATION
The SPI devices support a serial communication bus that lets an external controller send and receive data with the DRV8376. This support lets the external controller configure device settings and read detailed fault information. The interface is a four wire interface using the SCLK, SDI, SDO, and nSCS pins which are described as follows:
For more information on the SPI, see the Section 7.5 section.