Refer to the PDF data sheet for device specific package drawings
Solenoids and other inductive loads
Pin-to-pin compatible with -
PWM control interface
Small package and footprint
16-pin HTSSOP with PowerPAD™, 5.0×4.4mm
16-Pin WQFN with PowerPAD™, 3.0×3.0mm
Fault Indication Pin (nFAULT)
General purpose solenoid loads
The DRV8410 is a dual H-bridge motor driver that can drive one or two DC brush motors, one stepper motor, solenoids, or other inductive loads. The tripler charge pump allows the device to operate down to 1.65V to accommodate 1.8V supply rails and low-battery conditions. The charge pump integrates all capacitors and allows for 100% duty cycle operation. The inputs and outputs can be paralleled to drive high current brush DC motors with half the RDS(on).
The device implements current regulation by comparing an internal refernce voltage to the voltage on the xISEN pins, which is proportional to motor current through an external sense resistor. The ability to limit current can significantly reduce large currents during motor startup and stall conditions.
A low-power sleep mode achieves ultra-low quiescent current draw by shutting down most of the internal circuitry. Internal protection features include undervoltage, overcurrent, and overtemperature.
The DRV8410 is part of a family of devices which come in pin-to-pin, scalable RDS(ON) options to support various loads with minimal design changes. See Section 4 for information on the devices in this family. View our full portfolio of brushed motor drivers on ti.com.
PART NUMBER | PACKAGE | PACKAGE SIZE (NOM) (2) |
---|---|---|
DRV8410 | HTSSOP (16) | 5.00mm × 6.40mm |
WQFN (16) | 3.00mm × 3.00mm |
Device Name | Supply Voltage (V) | RDS(on) (mΩ) | Overcurrent Protection limit (A) | Current Regulation | Current-Sense Feedback | Direct Pin-to-Pin Replacement | Pin-to-Pin Replacement with Modifications |
---|---|---|---|---|---|---|---|
DRV8410 | 1.65 to 11 | 800 | 2.5 | External Shunt Resistor | External Amplifier | DRV8833, DRV8833C | DRV8847 |
DRV8411 | 1.65 to 11 | 400 | 4 | ||||
DRV8411A | 1.65 to 11 | 400 | Internal current mirror (IPROPI) | N/A | DRV8833, DRV8833C, DRV8847 |
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | RTE | PWP, DYZ | ||
AIN1 | 14 | 16 | I | H-bridge control input for full bridge A (AOUT1, AOUT2). See Section 8.4.1. Internal pulldown resistor. |
AIN2 | 13 | 15 | I | H-bridge control input for full bridge A (AOUT1, AOUT2). See Section 8.4.1. Internal pulldown resistor. |
AISEN | 1 | 3 | O | Full bridge A (AOUT1, AOUT2) sense. Connect this pin to a current sense resistor for full bridge A. Connect this pin to the GND pin if current regulation is not required. See Section 8.4.2. |
AOUT1 | 16 | 2 | O | Bridge A output 1 |
AOUT2 | 2 | 4 | O | Bridge A output 2 |
BIN1 | 7 | 9 | I | H-bridge control input for full bridge B (BOUT1, BOUT2). See Section 8.4.1. Internal pulldown resistor. |
BIN2 | 8 | 10 | I | H-bridge control input for full bridge B (BOUT1, BOUT2). See Section 8.4.1. Internal pulldown resistor. |
BISEN | 4 | 6 | O | Full bridge B (BOUT1, BOUT2) sense. Connect this pin to a current sense resistor for full bridge A. Connect this pin to the GND pin if current regulation is not required. See Section 8.4.2. |
BOUT1 | 5 | 7 | O | Bridge B output 1 |
BOUT2 | 3 | 5 | O | Bridge B output 2 |
GND | 11 | 13 | PWR | Device ground. Connect to system ground. |
NC | 9, 12 | 11, 14 | — | Not connected |
nFAULT | 6 | 8 | OD | Fault indicator output. Pulled low during a fault condition. Connect an external pullup resistor for open-drain operation. See Section 8.4.3. |
nSLEEP | 15 | 1 | I | Sleep mode input. Logic high to enable device. Logic low to enter low-power sleep mode. See Section 8.5.2. Internal pulldown resistor. |
PAD | — | — | — | Thermal pad. Connect to system ground. |
VM | 10 | 12 | PWR | 1.65-V to 11-V power supply input. Connect a 0.1-µF bypass capacitor to ground, as well as sufficient Bulk Capacitance rated for VM. |