SLVSGI0C September 2022 – June 2024 DRV8411
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 8-1 lists the recommended values of the external components for the driver.
COMPONENT | PIN 1 | PIN 2 | RECOMMENDED |
---|---|---|---|
CVM1 | VM | GND | VM-rated capacitor, 10 µF minimum |
CVM2 | VM | GND | 0.1-µF, VM rated ceramic capacitor |
RnFAULT | VEXT(1) | nFAULT | Pullup resistor, IOD ≤ 5 mA |
RAISEN | AISEN | GND | Sense resistor, see the Section 8.4.2 for sizing |
RBISEN | BISEN | GND | Sense resistor, see the Section 8.4.2 for sizing |