SLES242H December 2009 – July 2024 DRV8412
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
PVDD_X | Half bridge X (A, B, C, or D) DC supply voltage | 0 | 50 | 52.5 | V |
GVDD_X | Supply for logic regulators and gate-drive circuitry | 10.8 | 12 | 13.2 | |
VDD | Digital regulator supply voltage | 10.8 | 12 | 13.2 | |
IO_PULSE | Pulsed peak current per output pin (could be limited by thermal) | 15 | A | ||
IO | Continuous current per output pin (DRV8432) | 9 | mA | ||
FSW | PWM switching frequency | 500 | kHz | ||
ROCP_CBC | OC programming resistor range in cycle-by-cycle current limit modes | 24 | 200 | kΩ | |
ROCP_OCL | OC programming resistor range in OC latching shutdown modes | 22 | 200 | ||
CBST | Bootstrap capacitor range | 33 | 220 | nF | |
tON_MIN | Minimum PWM pulse duration, low side, for charging the Bootstrap capacitor | 50 | ns | ||
TA | Operating ambient temperature | –40 | 85 | °C |