SLES242H December 2009 – July 2024 DRV8412
PRODUCTION DATA
The voltage of the decoupling capacitors should be selected in accordance with good design practices. Temperature, ripple current, and voltage overshoot must be considered. The high frequency decoupling capacitor should use ceramic capacitor with X5R or better rating. For a 50V application, a minimum voltage rating of 63V is recommended.