SLVSHA4 June 2024 DRV8421
PRODUCTION DATA
Part Number | Package | Supply VM (V) |
RDS(ON)
(mΩ) |
Overcurrent Protection (OCP) Limit (A) |
Current Regulation | Current Sense | Package Size |
---|---|---|---|---|---|---|---|
DRV8421 | HVSSOP (10) | 4 to 18 | 900 | 2 | No | No | 3.0mm x 3.0mm |
SSOP (10) | 4 to 18 | 900 | 2 | No | No | 3.9mm x 4.9mm | |
DRV8848 | HTSSOP (16) | 4 to 18 | 900 | 2 | Yes | External Shunt Resistor | 5.0mm x 6.4mm |
DRV8410 | HTSSOP (16) | 1.65 to 11 | 800 | 2.5 | Yes | External Shunt Resistor | 5.0mm x 6.4mm |
WQFN (16) | 1.65 to 11 | 800 | 2.5 | Yes | External Shunt Resistor | 3.0mm x 3.0mm | |
Thin-SOT (16) | 1.65 to 11 | 800 | 2.5 | Yes | External Shunt Resistor | 4.2mm x 2.0mm | |
DRV8411 | HTSSOP (16) | 1.65 to 11 | 400 | 4 | Yes | External Shunt Resistor | 5.0mm x 6.4mm |
WQFN (16) | 1.65 to 11 | 400 | 4 | Yes | External Shunt Resistor | 3.0mm x 3.0mm | |
Thin-SOT (16) | 1.65 to 11 | 400 | 4 | Yes | External Shunt Resistor | 4.2mm x 2.0mm | |
DRV8411A | HTSSOP (16) | 1.65 to 11 | 400 | 4 | Yes | Current Mirror (IPROPI) | 5.0mm x 6.4mm |
WQFN (16) | 1.65 to 11 | 400 | 4 | Yes | Current Mirror (IPROPI) | 3.0mm x 3.0mm | |
Thin-SOT (16) | 1.65 to 11 | 400 | 4 | Yes | Current Mirror (IPROPI) | 4.2mm x 2.0mm |