SLVSHA4 June 2024 DRV8421
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLIES (VM) | ||||||
VVM | VM operating voltage | 4 | 18 | V | ||
IVM | VM operating supply current | VVM = 12 V, excluding winding current | 1.2 | 1.35 | 1.5 | mA |
IVMQ | VM sleep mode supply current (2-wire input only) | VVM = 12V, EN = 0 (2-wire input only) | 0.5 | 1.2 | 3 | μA |
tSLEEP | Sleep time (2-wire input only) | EN = 1 to sleep mode (2-wire input only) | 1 | ms | ||
tWAKE | Wake time (2-wire input only) | EN = 0 to output transition (2-wire input only) | 1 | ms | ||
tON | Power-on time | VVM > VUVLO rising to output transition | 1 | ms | ||
LOGIC-LEVEL INPUTS (IN1, IN2, IN3, IN4, EN) | ||||||
VIL | Input logic low voltage | 0 | 0.7 | V | ||
VIH | Input logic high voltage | 1.6 | 5.5 | V | ||
VHYS | Input logic hysteresis | 100 | mV | |||
IIL | Input logic low current | VI = 0 V | -1 | 1 | µA | |
IIH | Input logic high current | VI = 5 V | 1 | 30 | µA | |
RPD | Pulldown resistance (2-wire input version) | IN1 | 200 | kΩ | ||
IN2 | 170 | kΩ | ||||
RPD | Pulldown resistance (4-wire input version) | IN1/IN2 | 200 | kΩ | ||
IN3/IN4 | 170 | kΩ | ||||
RPD | Pulldown resistance | EN (2-wire input only) | 500 | kΩ | ||
tDEG | Input deglitch time | INx | 200 | ns | ||
tPROP | Propagation delay | INx edge to output change | 400 | ns | ||
CONTROL OUTPUTS (NFAULT) | ||||||
VOL | Output logic low voltage | IO = 5 mA | 0.5 | V | ||
IOH | Output logic high leakage | VO = 3.3 V | -1 | 1 | µA | |
MOTOR DRIVER OUTPUTS (OUT1, OUT2, OUT3, OUT4) | ||||||
RDS(ON) | High-side FET on resistance | VVM = 12 V, IO = 0.5 A, TJ = 25°C | 550 | mΩ | ||
RDS(ON) | High-side FET on resistance | VVM = 12 V, IO = 0.5 A, TJ = 85°C(1) | 660 | mΩ | ||
RDS(ON) | Low-side FET on resistance | VVM = 12 V, IO = 0.5 A, TJ = 25°C | 350 | mΩ | ||
RDS(ON) | Low-side FET on resistance | VVM = 12 V, IO = 0.5 A, TJ = 85°C(1) | 420 | mΩ | ||
IOFF | Off-state leakage current | VVM = 5 V, TJ = 25°C (2-wire input only) | -1 | 1 | μA | |
tRISE | Output rise time | 60 | ns | |||
tFALL | Output fall time | 60 | ns | |||
tDEAD | Output dead time | Internal dead time | 200 | ns | ||
PROTECTION CIRCUITS | ||||||
VUVLO | VM undervoltage lockout | VVM falling; UVLO report | 2.9 | V | ||
VVM rising; UVLO recovery | 3 | V | ||||
IOCP | Overcurrent protection trip level | 2 | A | |||
tDEG | Overcurrent deglitch time | 2.8 | µs | |||
tOCP | Overcurrent protection period | 1.6 | ms | |||
TTSD(1) | Thermal shutdown temperature | Die temperature TJ | 150 | 160 | 180 | °C |
THYS(1) | Thermal shutdown hysteresis | Die temperature TJ | 35 | °C |