SLOSE59C May 2020 – July 2022 DRV8424 , DRV8425
PRODUCTION DATA
Table 7-11 lists a summary of the functional modes.
CONDITION | CONFIGURATION | H-BRIDGE | DVDD Regulator | CHARGE PUMP | INDEXER | Logic | |
---|---|---|---|---|---|---|---|
Sleep mode | 4.5 V < VM < 33 V | nSLEEP pin = 0 | Disabled | Disabled | Disabled | Disabled | Disabled |
Operating | 4.5 V < VM < 33 V | nSLEEP pin = 1 ENABLE pin = 1 or Hi-Z | Operating | Operating | Operating | Operating | Operating |
Disabled | 4.5 V < VM < 33 V | nSLEEP pin = 1 ENABLE pin = 0 | Disabled | Operating | Operating | Operating | Operating |