SLOSE59C May 2020 – July 2022 DRV8424 , DRV8425
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VVM | Supply voltage range for normal (DC) operation | 4.5 | 33 | V |
VI | Logic level input voltage | 0 | 5.5 | V |
VVREF | VREF voltage (DRV8424) | 0.05 | 3.3 | V |
VVREF | VREF voltage (DRV8425) | 0.05 | 2.64 | V |
ƒSTEP | Applied STEP signal (STEP) | 0 | 500(1) | kHz |
IFS | Motor full-scale current (xOUTx) (DRV8424) | 0 | 2.5(2) | A |
IFS | Motor full-scale current (xOUTx) (DRV8425) | 0 | 2(2) | A |
Irms | Motor RMS current (xOUTx) (DRV8424) | 0 | 1.8(2) | A |
Irms | Motor RMS current (xOUTx) (DRV8425) | 0 | 1.4(2) | A |
TA | Operating ambient temperature | –40 | 125 | °C |
TJ | Operating junction temperature | –40 | 150 | °C |