SLOSE60B May 2020 – May 2022 DRV8424E , DRV8425E
PRODUCTION DATA
Table 8-1 lists the design input parameters for system design.
DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
Supply voltage | VM | 24 V |
Motor winding resistance | RL | 1.2 Ω |
Motor winding inductance | LL |
2.3 mH |
Switching Frequency |
fPWM |
30 kHz |
Regulated Current for Each Motor |
IREG |
1.5 A |