SLOSE60B May 2020 – May 2022 DRV8424E , DRV8425E
PRODUCTION DATA
The DRV8424E/P, DRV8425E/P devices are dual H-bridge motor drivers for a wide variety of industrial applications. The devices can be used for driving two DC motors, or a bipolar stepper motor.
The output stage of the driver consists of N-channel power MOSFETs configured as two full H-bridges, charge pump regulator, current sensing and regulation, and protection circuitry. The integrated current sensing uses an internal current mirror architecture, removing the need for a large power shunt resistor, saving board area and reducing system cost. A low-power sleep mode is provided to achieve ultra- low quiescent current draw by shutting down most of the internal circuitry. Internal protection features are provided for supply undervoltage lockout (UVLO), charge pump undervoltage (CPUV), output overcurrent (OCP), and device overtemperature (OTSD).
The DRV8424E/P is capable of driving a stepper motor with up to 2.5-A full scale or brushed motors with up to 4-A peak; and the DRV8425E/P is capable of driving a stepper motor with up to 2-A full scale or brushed motors with up to 3.2-A peak (dependent on PCB design).
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DRV8424EPWPR | HTSSOP (28) | 9.7mm x 4.4mm |
DRV8424ERGER | VQFN (24) | 4.0mm x 4.0mm |
DRV8425EPWPR | HTSSOP (28) | 9.7mm x 4.4mm |
DRV8425ERGER | VQFN (24) | 4.0mm x 4.0mm |
DRV8424PPWPR | HTSSOP (28) | 9.7mm x 4.4mm |
DRV8424PRGER | VQFN (24) | 4.0mm x 4.0mm |
DRV8425PPWPR | HTSSOP (28) | 9.7mm x 4.4mm |
DRV8425PRGER | VQFN (24) | 4.0mm x 4.0mm |