SLOSE55C May 2020 – July 2022 DRV8426
PRODUCTION DATA
An analog current-limit circuit on each FET limits the current through the FET by removing the gate drive. If this current limit persists for longer than the tOCP time, the FETs in both H-bridges are disabled and the nFAULT pin is driven low. The charge pump remains active during this condition. The overcurrent protection can operate in two different modes: latched shutdown and automatic retry. The operating modes can be changed on the fly.