SLOSE55C May 2020 – July 2022 DRV8426
PRODUCTION DATA
MIN | MAX | UNIT | |
---|---|---|---|
Power supply voltage (VM) | –0.3 | 35 | V |
Charge pump voltage (VCP, CPH) | –0.3 | VVM + 7 | V |
Charge pump negative switching pin (CPL) | –0.3 | VVM | V |
nSLEEP pin voltage (nSLEEP) | –0.3 | VVM | V |
Internal regulator voltage (DVDD) | –0.3 | 5.75 | V |
Control pin voltage (STEP, DIR, ENABLE, nFAULT, DECAY0, DECAY1, TOFF, M0, M1) | –0.3 | 5.75 | V |
Open drain output current (nFAULT) | 0 | 10 | mA |
Reference input pin voltage (VREF) | –0.3 | 5.75 | V |
Continuous phase node pin voltage (AOUT1, AOUT2, BOUT1, BOUT2) | –1 | VVM + 1 | V |
Transient 100 ns phase node pin voltage (AOUT1, AOUT2, BOUT1, BOUT2) | –3 | VVM + 3 | V |
Peak drive current (AOUT1, AOUT2, BOUT1, BOUT2) | Internally Limited | A | |
Operating ambient temperature, TA | –40 | 125 | °C |
Operating junction temperature, TJ | –40 | 150 | °C |
Storage temperature, Tstg | –65 | 150 | °C |