SLOSE55C May 2020 – July 2022 DRV8426
PRODUCTION DATA
Table 8-1 lists the design input parameters for a typical application.
DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
Supply voltage | VM | 24 V |
Motor winding resistance | RL | 2.4 Ω/phase |
Motor winding inductance | LL | 5.8 mH/phase |
Motor full step angle | θstep | 1.8°/step |
Target microstepping level | nm | 1/8 step |
Target motor speed | v | 18.75 rpm |
Target full-scale current | IFS | 1 A |