SLOSE56B May 2020 – May 2022 DRV8426E
PRODUCTION DATA
Table 8-2 gives design input parameters for system design.
DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
Supply voltage | VM | 24 V |
Motor winding resistance | RL | 6 Ω/phase |
Motor winding inductance | LL | 4.1 mH/phase |
Motor Full Step Angle | θstep | 1.8°/step |
Target microstepping level | nm | 1/2 step |
Target motor speed |
v |
90 rpm |
Target full-scale current |
IFS |
1 A |