SLOSE56B May 2020 – May 2022 DRV8426E
PRODUCTION DATA
The DRV8426E/P are integrated motor driver solutions for bipolar stepper motors or dual brushed-DC motors. The devices integrate two N-channel power MOSFET H-bridges, integrated current sense and regulation circuitry. The DRV8426E/P are pin-to-pin compatible with the DRV8424E/P, DRV8436E/P, and the DRV8434E/P. The DRV8426E/P can be powered with a supply voltage between 4.5 and 33 V. The DRV8426E/P are capable of providing an output current up to 2.5-A peak or 1.5-A full-scale. The actual full-scale and rms current depends on the ambient temperature, supply voltage, and PCB thermal capability.
The DRV8426E/P devices use an integrated current-sense architecture which eliminates the need for two external power sense resistors, hence saving significant board space, BOM cost, design efforts and reduces significant power consumption. This architecture removes the power dissipated in the sense resistors by using a current mirror approach and using the internal power MOSFETs for current sensing. The current regulation set point is adjusted by the voltage at the VREFA and VREFB pins.
A simple PH/EN (DRV8426E) or PWM (DRV8426P) interface allows easy interfacing to the controller circuit.
The current regulation is highly configurable, with several decay modes of operation. The decay mode can be selected as a smart tune Dynamic Decay, smart tune Ripple Control, mixed, or fast decay. The PWM off-time, tOFF, can be adjusted to 7, 16, 24, or 32 μs.
A low-power sleep mode is included which allows the system to save power when not driving the motor.