SLOSE56B May 2020 – May 2022 DRV8426E
PRODUCTION DATA
In a stepper motor, the full-scale current (IFS) is the maximum current driven through either winding. This quantity depends on the VREFx voltage. The maximum allowable voltage on the VREFx pins is 3.3 V. DVDD can be used to provide VREFx through a resistor divider.
IFS (A) = VREF (V) / 2.2 (V/A)
The IFS current must also follow Equation 1 to avoid saturating the motor. VM is the motor supply voltage, and RL is the motor winding resistance.