SLOSE56B May 2020 – May 2022 DRV8426E
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VVM | Supply voltage range for normal (DC) operation | 4.5 | 33 | V |
VI | Logic level input voltage | 0 | 5.5 | V |
VREF | Reference rms voltage range (VREFA, VREFB) | 0.05 | 3.3 | V |
ƒPWM | Applied PWM signal (APH, AEN, BPH, BEN, AIN1, AIN2, BIN1, BIN2) | 0 | 100 | kHz |
IFS | Motor full-scale current (xOUTx) | 0 | 1.5 | A |
Irms | Motor RMS current (xOUTx) | 0 | 1.1 | A |
TA | Operating ambient temperature | –40 | 125 | °C |
TJ | Operating junction temperature | –40 | 150 | °C |