SLOSE56B May 2020 – May 2022 DRV8426E
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | ||||
---|---|---|---|---|---|---|
NAME | PWP | RGE | ||||
DRV8426E | DRV8426P | DRV8426E | DRV8426P | |||
ADECAY | 21 | 21 | 16 | 16 | I | Decay mode setting pin. Set the decay mode for bridge A; quad-level pin. |
AEN | 25 | — | 20 | — | I | Bridge A enable input. Logic high enables bridge A; logic low disables the bridge Hi-Z. |
AIN1 | — | 25 | — | 20 | I | Bridge A PWM input. Logic controls the state of H-bridge A; internal pulldown. |
AIN2 | — | 24 | — | 19 | I | Bridge B PWM input. Logic controls the state of H-bridge B; internal pulldown. |
AOUT1 | 4, 5 | 4, 5 | 3 | 3 | O | Winding A output. Connect to motor winding. |
AOUT2 | 6, 7 | 6, 7 | 4 | 4 | O | Winding A output. Connect to motor winding. |
APH | 24 | — | 19 | — | I | Bridge A phase input. Logic high drives current from AOUT1 to AOUT2. |
VREFA | 18 | 18 | 13 | 13 | I | Reference voltage input. Voltage on this pin sets the full scale chopping current in H-bridge A. |
BDECAY | 20 | 20 | 15 | 15 | I | Decay mode setting pin. Set the decay mode for bridge B; quad-level pin. |
BEN | 23 | — | 18 | — | I | Bridge B enable input. Logic high enables bridge B; logic low disables the bridge Hi-Z. |
BIN1 | — | 23 | — | 18 | I | Bridge B PWM input. Logic controls the state of H-bridge B; internal pulldown. |
BIN2 | — | 22 | — | 17 | I | Bridge B PWM input. Logic controls the state of H-bridge B; internal pulldown. |
BOUT1 | 10, 11 | 10, 11 | 6 | 6 | O | Winding B output. Connect to motor winding. |
BOUT2 | 8, 9 | 8, 9 | 5 | 5 | O | Winding B output. Connect to motor winding. |
BPH | 22 | — | 17 | — | I | Bridge B phase input. Logic high drives current from BOUT1 to BOUT2. |
VREFB | 17 | 17 | 12 | 12 | I | Reference voltage input. Voltage on this pin sets the full scale chopping current in H-bridge B. |
CPH | 28 | 28 | 23 | 23 | PWR | Charge pump switching node. Connect a X7R, 0.022-μF, VM-rated ceramic capacitor from CPH to CPL. |
CPL | 27 | 27 | 22 | 22 | ||
GND | 14 | 14 | 9 | 9 | PWR | Device ground. Connect to system ground. |
TOFF | 19 | 19 | 14 | 14 | I | Sets the decay mode off-time during current chopping; quad-level pin. Also sets the ripple current in smart tune ripple control mode. |
DVDD | 15 | 15 | 10 | 10 | PWR | Logic supply voltage. Connect a X7R, 0.47-μF to 1-μF, 6.3-V or 10-V rated ceramic capacitor to GND. |
VCP | 1 | 1 | 24 | 24 | O | Charge pump output. Connect a X7R, 0.22-μF, 16-V ceramic capacitor to VM. |
VM | 2, 13 | 2, 13 | 1, 8 | 1, 8 | PWR | Power supply. Connect to motor supply voltage and bypass to PGND with two 0.01-μF ceramic capacitors (one for each pin) plus a bulk capacitor rated for VM. |
PGND | 3, 12 | 3, 12 | 2, 7 | 2, 7 | PWR | Power ground. Connect to system ground. |
nFAULT | 16 | 16 | 11 | 11 | O | Fault indication. Pulled logic low with fault condition; open-drain output requires an external pullup resistor. |
nSLEEP | 26 | 26 | 21 | 21 | I | Sleep mode input. Logic high to enable device; logic low to enter low-power sleep mode; internal pulldown resistor. An nSLEEP low pulse clears faults. |
PAD | - | - | - | - | - | Thermal pad. Connect to system ground. |