SLOSE54C June 2020 – July 2022 DRV8428
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VVM | Supply voltage range for normal (DC) operation | 4.2 | 33 | V |
VI | Logic level input voltage | 0 | 5.5 | V |
VVREF | VREF voltage | 0.05 | 3 | V |
ƒPWM | Applied STEP signal (STEP) | 0 | 500(1) | kHz |
IFS | Motor full-scale current (xOUTx) | 0 | 1(2) | A |
Irms | Motor RMS current (xOUTx) | 0 | 0.7(2) | A |
TA | Operating ambient temperature | –40 | 125 | °C |
TJ | Operating junction temperature | –40 | 150 | °C |