SLOSE54C June 2020 – July 2022 DRV8428
PRODUCTION DATA
The DRV8428 is designed to operate from an input voltage supply (VM) range from 4.2 V to 33 V. A 0.01-µF ceramic capacitor rated for VM must be placed at each VM pin as close to the DRV8428 as possible. In addition, a bulk capacitor must be included on VM.