SLOSE47A November 2020 – May 2022 DRV8434
PRODUCTION DATA
The ENABLE pin has to be HIGH (>2.7V) to select automatic retry mode. In this mode, after an OCP event the outputs are disabled and the nFAULT pin is driven low. Normal operation resumes automatically (motor-driver operation and nFAULT released) after the tRETRY time has elapsed and the fault condition is removed.