SLOSE48 December 2020 DRV8434A
PRODUCTION DATA
If the winding current in any coil drops below the open load current threshold (IOL) and the ITRIP level set by the indexer, and if this condition persists for more than the open load detection time (tOL), an open-load condition is detected. Normal operation resumes when the open load condition is removed. The fault is cleared by an nSLEEP reset pulse or if the device is power cycled or comes out of sleep mode.