The device is designed to operate
from an input voltage supply (VM) range between 4.5 V and 48 V. THe device has an
absolute maximum rating of 50 V. A 0.1 µF ceramic capacitor rated for VM must be placed
at each VM pin as close to the device as possible. In addition, a bulk capacitor must be
included on VM.