SLOSE49 November 2020 DRV8434E
PRODUCTION DATA
DESIGN PARAMETER | REFERENCE |
EXAMPLE VALUE |
---|---|---|
Supply Voltage |
VM | 24 V |
Motor winding resistance |
RL | 1.2 Ω |
Motor winding inductance |
LL | 2.3 mH |
Switching Frequency |
fPWM | 30 kHz |
Regulated Current for Each Motor |
IREG | 1.5 A |