SLOSE70 December 2020 DRV8434S
PRODUCTION DATA
The SDI input data word is 16 bits long and consists of the following format:
The SDO output-data word is 16 bits long and the first 8 bits make up the Status Register (S1). The Report word (R1) is the content of the register being accessed.
For a write command (W0 = 0), the response word on the SDO pin is the data currently in the register being written to.
For a read command (W0 = 1), the response word is the data currently in the register being read.
R/W | ADDRESS | DON'T CARE | DATA | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
B15 | B14 | B13 | B12 | B11 | B10 | B9 | B8 | B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
0 | W0 | A4 | A3 | A2 | A1 | A0 | X | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
STATUS | REPORT | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
B15 | B14 | B13 | B12 | B11 | B10 | B9 | B8 | B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
1 | 1 | UVLO | CPUV | OCP | STL | TF | OL | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |