SLOSE70 December 2020 DRV8434S
PRODUCTION DATA
In this mode, after a OTSD event all the outputs are disabled and the nFAULT pin is driven low. The FAULT, TF and OTS bits are latched high in the SPI register. Normal operation resumes after applying an nSLEEP reset pulse or a power cycle. This mode is the default mode for OTSD.