SLOSE70 December 2020 DRV8434S
PRODUCTION DATA
The ENABLE pin is used to enable or disable the half bridges in the device. When the ENABLE pin is low, the output drivers are disabled in the Hi-Z state. The EN_OUT bit can also be used to disable the output drivers. When the EN_OUT bit is '0', the output drivers are disabled in the Hi-Z state.
nSLEEP | ENABLE | EN_OUT | H-BRIDGE |
---|---|---|---|
0 | Don't Care | Don't Care | Disabled |
1 | 0 | 0 | Disabled |
1 | 0 | 1 | Disabled |
1 | 1 | 0 | Disabled |
1 | 1 | 1 | Enabled |