SLOSE70 December 2020 DRV8434S
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
t(READY) | SPI ready, VM > VRST | 1 | ms | ||
t(CLK) | SCLK minimum period | 100 | ns | ||
t(CLKH) | SCLK minimum high time | 50 | ns | ||
t(CLKL) | SCLK minimum low time | 50 | ns | ||
tsu(SDI) | SDI input setup time | 20 | ns | ||
th(SDI) | SDI input hold time | 30 | ns | ||
td(SDO) | SDO output delay time, SCLK high to SDO valid, CL = 20 pF | 30 | ns | ||
tsu(nSCS) | nSCS input setup time | 50 | ns | ||
th(nSCS) | nSCS input hold time | 50 | ns | ||
t(HI_nSCS) | nSCS minimum high time before active low | 2 | µs | ||
tdis(nSCS) | nSCS disable time, nSCS high to SDO high impedance | 10 | ns |