SLOSE37B June 2020 – May 2022 DRV8436
PRODUCTION DATA
For an ambient temperature of TA and total power dissipation (PTOT), the junction temperature (TJ) is calculated as TJ = TA + (PTOT x RθJA)
Considering a JEDEC standard 4-layer PCB, the junction-to-ambient thermal resistance (RθJA) is 31.3 °C/W for the HTSSOP package and 41.3 °C/W for the VQFN package.
Assuming 25°C ambient temperature, the junction temperature for the HTSSOP package is calculated as shown below -
The junction temperature for the VQFN package is calculated as shown below -